Square tube connectors three-way (K0619)

Square tube connectors three-way (K0619)
· Simple plug-in system without screws

· Can be dismantled and re-used multiple times

· Steel core galvanised

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0619.1201512
K0619.1251512
K0619.1302012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A1
(mm)
L
(mm)
L1
(mm)
Suitable for square tubes
(mm)

4.91 €

1 4 Days 2017563620 x 20 x 1.5

5.23 €

1 4 Days 2522734825 x 25 x 1.5

5.57 €

1 4 Days 3026774730 x 30 x 2

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel

Tech Support