Square tube connectors three-way flat (K0617)

Square tube connectors three-way flat (K0617)
· Simple plug-in system without screws

· Can be dismantled and re-used multiple times

· Steel core galvanised

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0617.1201512
K0617.1251512
K0617.1302012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A1
(mm)
L
(mm)
L1
(mm)
Suitable for square tubes
(mm)

4.17 €

1 4 Days 2017923620 x 20 x 1.5

4.62 €

1 4 Days 25221214825 x 25 x 1.5

4.95 €

1 4 Days 30261244730 x 30 x 2

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel

Tech Support