Hexagon head bolts DIN 933, stainless steel (K0871) (K0871.104X12)

Hexagon head bolts DIN 933, stainless steel (K0871) K0871.104X12

Product Details:

Manufacturer part number: K0871.104X12

Brand: KIPP

Price: 0.20

Delivery time: 4 Days


Technical Data:

D=thread (M): 4

Length L (mm): 12

SW=key width: 7 mm

E: 7.66 mm

Steel code: A2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0871.104X12

Part Number
K0871.104X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) SW=key width
(mm)
E
(mm)
Steel code K
(mm)
B=Thread length
(mm)

0.20 €

1 4 Days 41277.66A22.812

Loading...

  1. 1

Basic information

Material Stainless Steel Surface finish body bright Grade 70

This page is Hexagon head bolts DIN 933, stainless steel (K0871), part number K0871.104X12.
You can find the detail information about specifications and dimensions on part number K0871.104X12.

Variation of this product

Part Number
K0871.104X10
K0871.104X16
K0871.104X18
K0871.104X20
K0871.104X25
K0871.105X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) SW=key width
(mm)
E
(mm)
Steel code K
(mm)
B=Thread length
(mm)

0.20 €

1 4 Days 41077.66A22.810

0.20 €

1 4 Days 41677.66A22.816

0.20 €

1 4 Days 41877.66A22.818

0.20 €

1 4 Days 42077.66A22.820

0.20 €

1 4 Days 42577.66A22.825

0.20 €

1 4 Days 51088.79A23.510

Tech Support