Hexagon head bolts DIN 933, steel (K0871) (Part Numbers - CAD Download)

Hexagon head bolts DIN 933, steel (K0871)
[Specifications]
・Material: Steel
・Grade 8.8, 10.9 or 12.9
・Surface finish body: galvanised
・D=thread (M): 4-20
・Length L (mm): 10-120
・DIN 933

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0871.414X40
K0871.414X45
K0871.414X50
K0871.414X60
K0871.414X70
K0871.414X80
K0871.414X90
K0871.414X100
K0871.414X110
K0871.414X120
K0871.416X30
K0871.416X35
K0871.416X40
K0871.416X45
K0871.416X50
K0871.416X60
K0871.416X70
K0871.416X80
K0871.416X90
K0871.416X100
K0871.416X110
K0871.416X120
K0871.420X40
K0871.420X45
K0871.420X50
K0871.420X60
K0871.420X70
K0871.420X80
K0871.420X90
K0871.420X100
K0871.420X110
K0871.420X120
K0871.506X10
K0871.506X12
K0871.506X16
K0871.506X18
K0871.506X20
K0871.506X25
K0871.506X30
K0871.506X35
K0871.506X40
K0871.506X45
K0871.506X50
K0871.506X55
K0871.506X60
K0871.508X16
K0871.508X18
K0871.508X20
K0871.508X25
K0871.508X30
K0871.508X35
K0871.508X40
K0871.508X45
K0871.508X50
K0871.508X60
K0871.508X70
K0871.508X80
K0871.508X90
K0871.508X100
K0871.510X16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Surface finish body SW=key width
(mm)
E
(mm)
Main colour K
(mm)
Grade B=Thread length
(mm)

0.75 €

1 4 Days 1440galvanised2224.49-8.88.840

0.78 €

1 4 Days 1445galvanised2224.49-8.88.845

0.81 €

1 4 Days 1450galvanised2224.49-8.88.850

0.85 €

1 4 Days 1460galvanised2224.49-8.88.860

0.95 €

1 4 Days 1470galvanised2224.49-8.88.870

0.98 €

1 4 Days 1480galvanised2224.49-8.88.880

1.04 €

1 4 Days 1490galvanised2224.49-8.88.890

1.14 €

1 4 Days 14100galvanised2224.49-8.88.8100

1.31 €

1 4 Days 14110galvanised2224.49-8.88.8110

1.44 €

1 4 Days 14120galvanised2224.49-8.88.8120

0.97 €

1 4 Days 1630galvanised2426.75-108.830

0.99 €

1 4 Days 1635galvanised2426.75-108.835

1.01 €

1 4 Days 1640galvanised2426.75-108.840

1.05 €

1 4 Days 1645galvanised2426.75-108.845

1.08 €

1 4 Days 1650galvanised2426.75-108.850

1.08 €

1 4 Days 1660galvanised2426.75-108.860

1.10 €

1 4 Days 1670galvanised2426.75-108.870

1.13 €

1 4 Days 1680galvanised2426.75-108.880

1.21 €

1 4 Days 1690galvanised2426.75-108.890

1.29 €

1 4 Days 16100galvanised2426.75-108.8100

1.38 €

1 4 Days 16110galvanised2426.75-108.8110

1.44 €

1 4 Days 16120galvanised2426.75-108.8120

1.45 €

1 4 Days 2040galvanised3033.53-12.58.840

1.56 €

1 4 Days 2045galvanised3033.53-12.58.845

1.74 €

1 4 Days 2050galvanised3033.53-12.58.850

1.86 €

1 4 Days 2060galvanised3033.53-12.58.860

2.02 €

1 4 Days 2070galvanised3033.53-12.58.870

2.14 €

1 4 Days 2080galvanised3033.53-12.58.880

2.27 €

1 4 Days 2090galvanised3033.53-12.58.890

2.45 €

1 4 Days 20100galvanised3033.53-12.58.8100

2.60 €

1 4 Days 20110galvanised3033.53-12.58.8110

2.89 €

1 4 Days 20120galvanised3033.53-12.58.8120

0.21 €

1 4 Days 610galvanised1011.05-410.910

0.21 €

1 4 Days 612galvanised1011.05-410.912

0.21 €

1 4 Days 616galvanised1011.05-410.916

0.21 €

1 4 Days 618galvanised1011.05-410.918

0.21 €

1 4 Days 620galvanised1011.05-410.920

0.21 €

1 4 Days 625galvanised1011.05-410.925

0.21 €

1 4 Days 630galvanised1011.05-410.930

0.21 €

1 4 Days 635galvanised1011.05-410.935

0.28 €

1 4 Days 640galvanised1011.05-410.940

0.28 €

1 4 Days 645galvanised1011.05-410.945

0.28 €

1 4 Days 650galvanised1011.05-410.950

0.28 €

1 4 Days 655galvanised1011.05-410.955

0.32 €

1 4 Days 660galvanised1011.05-410.960

0.22 €

1 4 Days 816galvanised1314.38-5.310.916

0.22 €

1 4 Days 818galvanised1314.38-5.310.918

0.33 €

1 4 Days 820galvanised1314.38-5.310.920

0.37 €

1 4 Days 825galvanised1314.38-5.310.925

0.38 €

1 4 Days 830galvanised1314.38-5.310.930

0.43 €

1 4 Days 835galvanised1314.38-5.310.935

0.51 €

1 4 Days 840galvanised1314.38-5.310.940

0.56 €

1 4 Days 845galvanised1314.38-5.310.945

0.61 €

1 4 Days 850galvanised1314.38-5.310.950

0.63 €

1 4 Days 860galvanised1314.38-5.310.960

0.67 €

1 4 Days 870galvanised1314.38-5.310.970

0.71 €

1 4 Days 880galvanised1314.38-5.310.980

0.86 €

1 4 Days 890galvanised1314.38-5.310.990

0.82 €

1 4 Days 8100galvanised1314.38-5.310.9100

0.29 €

1 4 Days 1016galvanised1718.9-6.410.916

Loading...

Basic information

Material Steel

Tech Support