Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1161.410X30
Part Number
|
---|
K1161.410X30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | Length L (mm) | Material | Surface finish body | D1 (mm) | SW=key width (mm) | K (mm) | Grade | B=Thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.84 € | 1 | 4 Days | 10 | 30 | Steel | galvanised | 22.3 | 16 | 10.4 | 8.8 | 26 |
Loading...
This page is Hexagon head bolts with flange EN 1665 (K1161), part number K1161.410X30.
You can find the detail information about specifications and dimensions on part number K1161.410X30.
Configure
Basic Attributes
Type
D=thread (M)
Length L (mm)
Material
Surface finish body
D1(mm)
SW=key width(mm)
K(mm)
Grade
B=Thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1161.106X25 |
K1161.106X30 |
K1161.108X16 |
K1161.410X35 |
K1161.410X40 |
K1161.410X50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (M) | Length L (mm) | Material | Surface finish body | D1 (mm) | SW=key width (mm) | K (mm) | Grade | B=Thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.45 € | 1 | 4 Days | 6 | 25 | Stainless Steel | bright | 14.2 | 10 | 6.6 | - | 18 | ||
0.54 € | 1 | 4 Days | 6 | 30 | Stainless Steel | bright | 14.2 | 10 | 6.6 | - | 18 | ||
0.60 € | 1 | 4 Days | 8 | 16 | Stainless Steel | bright | 18 | 13 | 8.1 | - | 22 | ||
1.00 € | 1 | 4 Days | 10 | 35 | Steel | galvanised | 22.3 | 16 | 10.4 | 8.8 | 26 | ||
1.00 € | 1 | 4 Days | 10 | 40 | Steel | galvanised | 22.3 | 16 | 10.4 | 8.8 | 26 | ||
1.00 € | 1 | 4 Days | 10 | 50 | Steel | galvanised | 22.3 | 16 | 10.4 | 8.8 | 26 |