Stainless steel hexagon head screws with collar and seal and shim washer for Hygienic USIT set (K1595) (K1595.044X8)

Stainless steel hexagon head screws with collar and seal and shim washer for Hygienic USIT set (K1595) K1595.044X8

Product Details:

Manufacturer part number: K1595.044X8

Brand: KIPP

Price: 11.75

Delivery time: 4 Days


Technical Data:

D=thread (M): 4

Length L (mm): 8

Form: A

D1: 10.8 mm

D2: 9.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1595.044X8

Part Number
K1595.044X8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Form D1
(mm)
D2
(mm)
R
(mm)
S
(mm)
SW=key width
(mm)
K
(mm)
Component colour Component material D3
(mm)
B
(mm)

11.75 €

1 4 Days 48A10.89.70.45176.9blueFluoroprene XP 454.1-

Loading...

  1. 1

Basic information

Material Stainless Steel Surface finish body polished Steel code 1.4404
Approval / Certification EHEDG

This page is Stainless steel hexagon head screws with collar and seal and shim washer for Hygienic USIT set (K1595), part number K1595.044X8.
You can find the detail information about specifications and dimensions on part number K1595.044X8.

Variation of this product

Part Number
K1595.041X20
K1595.041X25
K1595.041X30
K1595.051X10
K1595.051X12
K1595.051X16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) Form D1
(mm)
D2
(mm)
R
(mm)
S
(mm)
SW=key width
(mm)
K
(mm)
Component colour Component material D3
(mm)
B
(mm)

8.42 €

1 4 Days 420A10.89.70.45176.9black70 EPDM 2914.1-

8.73 €

1 4 Days 425B10.89.70.45176.9black70 EPDM 2914.114

8.90 €

1 4 Days 430B10.89.70.45176.9black70 EPDM 2914.114

7.39 €

1 4 Days 510A11.810.70.5188.5black70 EPDM 2915.1-

7.44 €

1 4 Days 512A11.810.70.5188.5black70 EPDM 2915.1-

7.49 €

1 4 Days 516A11.810.70.5188.5black70 EPDM 2915.1-

Tech Support