Stainless steel hexagon head screws with collar for Hygienic USIT seal and shim washers (K1492)

Stainless steel hexagon head screws with collar for Hygienic USIT seal and shim washers (K1492)
· EHEDG-certified screw connection system

· Size M4–M16

· Stainless steel 1.4404

· Straightforward mounting and replacement of seal and shim washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1492.04X8
K1492.04X10
K1492.04X12
K1492.04X16
K1492.04X20
K1492.04X25
K1492.04X30
K1492.04X35
K1492.04X40
K1492.05X10
K1492.05X12
K1492.05X16
K1492.05X20
K1492.05X25
K1492.05X30
K1492.05X35
K1492.05X40
K1492.05X45
K1492.05X50
K1492.06X12
K1492.06X16
K1492.06X20
K1492.06X25
K1492.06X30
K1492.06X35
K1492.06X40
K1492.06X45
K1492.06X50
K1492.06X60
K1492.08X16
K1492.08X20
K1492.08X25
K1492.08X30
K1492.08X35
K1492.08X40
K1492.08X45
K1492.08X50
K1492.08X60
K1492.08X70
K1492.08X80
K1492.10X20
K1492.10X25
K1492.10X30
K1492.10X35
K1492.10X40
K1492.10X45
K1492.10X50
K1492.10X60
K1492.10X70
K1492.10X80
K1492.12X25
K1492.12X30
K1492.12X35
K1492.12X40
K1492.12X45
K1492.12X50
K1492.12X60
K1492.12X70
K1492.12X80
K1492.16X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Form D1
(mm)
D2
(mm)
R
(mm)
SW=key width
(mm)
K
(mm)
Version 2 B
(mm)

3.69 €

1 4 Days 48A10.840.4576.9tapped through thread-

3.75 €

1 4 Days 410A10.840.4576.9tapped through thread-

3.80 €

1 4 Days 412A10.840.4576.9tapped through thread-

3.94 €

1 4 Days 416A10.840.4576.9tapped through thread-

4.14 €

1 4 Days 420A10.840.4576.9tapped through thread-

4.45 €

1 4 Days 425B10.840.4576.9with shaft14

4.62 €

1 4 Days 430B10.840.4576.9with shaft14

4.90 €

1 4 Days 435B10.840.4576.9with shaft14

5.19 €

1 4 Days 440B10.840.4576.9with shaft14

3.17 €

1 4 Days 510A11.850.588.5tapped through thread-

3.22 €

1 4 Days 512A11.850.588.5tapped through thread-

3.27 €

1 4 Days 516A11.850.588.5tapped through thread-

3.55 €

1 4 Days 520A11.850.588.5tapped through thread-

3.73 €

1 4 Days 525B11.850.588.5with shaft16

4.17 €

1 4 Days 530B11.850.588.5with shaft16

4.62 €

1 4 Days 535B11.850.588.5with shaft16

5.05 €

1 4 Days 540B11.850.588.5with shaft16

5.92 €

1 4 Days 545B11.850.588.5with shaft16

6.74 €

1 4 Days 550B11.850.588.5with shaft16

4.05 €

1 4 Days 612A1460.55109.2tapped through thread-

4.12 €

1 4 Days 616A1460.55109.2tapped through thread-

4.26 €

1 4 Days 620A1460.55109.2tapped through thread-

4.57 €

1 4 Days 625A1460.55109.2tapped through thread-

4.95 €

1 4 Days 630B1460.55109.2with shaft18

5.45 €

1 4 Days 635B1460.55109.2with shaft18

5.87 €

1 4 Days 640B1460.55109.2with shaft18

6.34 €

1 4 Days 645B1460.55109.2with shaft18

6.93 €

1 4 Days 650B1460.55109.2with shaft18

9.59 €

1 4 Days 660B1460.55109.2with shaft18

6.67 €

1 4 Days 816A1880.61311.7tapped through thread-

6.80 €

1 4 Days 820A1880.61311.7tapped through thread-

7.13 €

1 4 Days 825A1880.61311.7tapped through thread-

7.38 €

1 4 Days 830A1880.61311.7tapped through thread-

7.94 €

1 4 Days 835A1880.61311.7tapped through thread-

8.45 €

1 4 Days 840B1880.61311.7with shaft22

9.30 €

1 4 Days 845B1880.61311.7with shaft22

9.82 €

1 4 Days 850B1880.61311.7with shaft22

10.98 €

1 4 Days 860B1880.61311.7with shaft22

11.88 €

1 4 Days 870B1880.61311.7with shaft22

14.69 €

1 4 Days 880B1880.61311.7with shaft22

8.67 €

1 4 Days 1020A22100.751614tapped through thread-

8.81 €

1 4 Days 1025A22100.751614tapped through thread-

9.18 €

1 4 Days 1030A22100.751614tapped through thread-

9.81 €

1 4 Days 1035A22100.751614tapped through thread-

10.79 €

1 4 Days 1040A22100.751614tapped through thread-

11.40 €

1 4 Days 1045B22100.751614with shaft26

12.14 €

1 4 Days 1050B22100.751614with shaft26

13.16 €

1 4 Days 1060B22100.751614with shaft26

14.56 €

1 4 Days 1070B22100.751614with shaft26

15.85 €

1 4 Days 1080B22100.751614with shaft26

14.57 €

1 4 Days 1225A26.6120.91817tapped through thread-

15.87 €

1 4 Days 1230A26.6120.91817tapped through thread-

16.13 €

1 4 Days 1235A26.6120.91817tapped through thread-

16.48 €

1 4 Days 1240A26.6120.91817tapped through thread-

17.70 €

1 4 Days 1245A26.6120.91817tapped through thread-

18.42 €

1 4 Days 1250B26.6120.91817with shaft30

20.18 €

1 4 Days 1260B26.6120.91817with shaft30

22.00 €

1 4 Days 1270B26.6120.91817with shaft30

25.96 €

1 4 Days 1280B26.6120.91817with shaft30

20.60 €

1 4 Days 1630A35161.22421.8tapped through thread-

Loading...

Basic information

Material Stainless Steel Surface finish body polished Steel code 1.4404
Approval / Certification EHEDG

Tech Support