Manufacturer part number: K0406.100501
Brand: KIPP
Price: 0.47 €
Delivery time: 4 Days
I.D.: 5
O.D.: 10
Width: 6
D3 (grub screw): M3x4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0406.100501
Material | Steel | Surface finish body | bright | Form | A |
---|---|---|---|---|---|
Form-Type | grub screw with slot |
This page is Shaft collars set screw DIN 705, steel, Form A, recess (K0406), part number K0406.100501.
You can find the detail information about specifications and dimensions on part number K0406.100501.
Configure
Basic Attributes
Type
I.D.
O.D.
Width
D3 (grub screw)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0406.100301 |
K0406.100401 |
K0406.100601 |
K0406.100701 |
K0406.100801 |
K0406.100901 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. | O.D. | Width | D3 (grub screw) |
---|---|---|---|---|---|---|---|---|
0.47 € | 1 | 4 Days | 3 | 7 | 5 | M2x3 | ||
0.47 € | 1 | 4 Days | 4 | 8 | 5 | M2,5x3 | ||
0.48 € | 1 | 4 Days | 6 | 12 | 8 | M4x5 | ||
0.48 € | 1 | 4 Days | 7 | 12 | 8 | M4x5 | ||
0.56 € | 1 | 4 Days | 8 | 16 | 8 | M4x6 | ||
0.70 € | 1 | 4 Days | 9 | 18 | 10 | M5x8 |