Shaft collars set screw DIN 705, steel, Form E, hexagon socket (K0406) (Part Numbers - CAD Download)

Shaft collars set screw DIN 705, steel, Form E, hexagon socket (K0406)
[Specifications]
・Form-Type: grub screw with hexagon socket
・Material: Steel
・Surface finish body: bright, galvanised, blue-passivated

[Features]
・Positioning and stop element for shafts
・Dimensionally precise
・Very high retaining forces
・Prevents damage to the shaft
・DIN 705

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0406.300301
K0406.300303
K0406.300401
K0406.300403
K0406.300501
K0406.300503
K0406.300601
K0406.300603
K0406.300701
K0406.300703
K0406.300801
K0406.300803
K0406.300901
K0406.300903
K0406.301001
K0406.301003
K0406.301101
K0406.301103
K0406.301201
K0406.301203
K0406.301401
K0406.301403
K0406.301501
K0406.301503
K0406.301601
K0406.301603
K0406.301801
K0406.301803
K0406.302001
K0406.302003
K0406.302401
K0406.302403
K0406.302501
K0406.302503
K0406.302601
K0406.302603
K0406.302801
K0406.302803
K0406.303001
K0406.303003
K0406.303201
K0406.303203
K0406.303501
K0406.303503
K0406.303601
K0406.303603
K0406.303801
K0406.303803
K0406.304001
K0406.304003
K0406.304201
K0406.304203
K0406.304501
K0406.304503
K0406.304801
K0406.304803
K0406.305001
K0406.305003
K0406.305201
K0406.305203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outside diameter
(mm)
B=Thickness
(mm)
Surface finish body D3 (grub screw)

0.60 €

1 4 Days 375brightM2x3

0.94 €

1 4 Days 375galvanised, blue-passivatedM2x3

0.60 €

1 4 Days 485brightM2,5x3

0.94 €

1 4 Days 485galvanised, blue-passivatedM2,5x3

0.61 €

1 4 Days 5106brightM3x4

0.97 €

1 4 Days 5106galvanised, blue-passivatedM3x4

0.61 €

1 4 Days 6128brightM4x5

0.97 €

1 4 Days 6128galvanised, blue-passivatedM4x5

0.61 €

1 4 Days 7128brightM4x5

1.04 €

1 4 Days 7128galvanised, blue-passivatedM4x5

0.67 €

1 4 Days 8168brightM4x6

1.06 €

1 4 Days 8168galvanised, blue-passivatedM4x6

0.72 €

1 4 Days 91810brightM5x8

1.15 €

1 4 Days 91810galvanised, blue-passivatedM5x8

0.84 €

1 4 Days 102010brightM5x8

1.25 €

1 4 Days 102010galvanised, blue-passivatedM5x8

0.84 €

1 4 Days 112010brightM5x8

1.25 €

1 4 Days 112010galvanised, blue-passivatedM5x8

0.95 €

1 4 Days 122212brightM6x8

1.30 €

1 4 Days 122212galvanised, blue-passivatedM6x8

1.05 €

1 4 Days 142512brightM6x8

1.31 €

1 4 Days 142512galvanised, blue-passivatedM6x8

1.05 €

1 4 Days 152512brightM6x8

1.31 €

1 4 Days 152512galvanised, blue-passivatedM6x8

1.10 €

1 4 Days 162812brightM6x8

1.38 €

1 4 Days 162812galvanised, blue-passivatedM6x8

1.45 €

1 4 Days 183214brightM6x8

1.47 €

1 4 Days 183214galvanised, blue-passivatedM6x8

1.45 €

1 4 Days 203214brightM6x8

1.47 €

1 4 Days 203214galvanised, blue-passivatedM6x8

2.19 €

1 4 Days 244016brightM8x12

2.24 €

1 4 Days 244016galvanised, blue-passivatedM8x12

2.19 €

1 4 Days 254016brightM8x10

2.24 €

1 4 Days 254016galvanised, blue-passivatedM8x10

2.19 €

1 4 Days 264016brightM8x10

2.24 €

1 4 Days 264016galvanised, blue-passivatedM8x10

2.83 €

1 4 Days 284516brightM8x12

2.83 €

1 4 Days 284516galvanised, blue-passivatedM8x12

2.90 €

1 4 Days 304516brightM8x10

2.90 €

1 4 Days 304516galvanised, blue-passivatedM8x10

3.46 €

1 4 Days 325016brightM8x12

4.23 €

1 4 Days 325016galvanised, blue-passivatedM8x12

3.90 €

1 4 Days 355616brightM8x12

4.92 €

1 4 Days 355616galvanised, blue-passivatedM8x12

3.90 €

1 4 Days 365616brightM8x12

5.72 €

1 4 Days 365616galvanised, blue-passivatedM8x12

4.17 €

1 4 Days 385616brightM8x12

6.79 €

1 4 Days 385616galvanised, blue-passivatedM8x12

5.68 €

1 4 Days 406318brightM10x16

6.45 €

1 4 Days 406318galvanised, blue-passivatedM10x16

5.68 €

1 4 Days 426318brightM10x16

6.91 €

1 4 Days 426318galvanised, blue-passivatedM10x16

6.73 €

1 4 Days 457018brightM10x16

8.75 €

1 4 Days 457018galvanised, blue-passivatedM10x16

6.73 €

1 4 Days 487018brightM10x16

9.57 €

1 4 Days 487018galvanised, blue-passivatedM10x16

8.52 €

1 4 Days 508018brightM10x16

9.72 €

1 4 Days 508018galvanised, blue-passivatedM10x16

8.52 €

1 4 Days 528018brightM10x16

9.72 €

1 4 Days 528018galvanised, blue-passivatedM10x16

Loading...

Basic information

Material Steel Form E Form-Type grub screw with hexagon socket

Tech Support