Manufacturer part number: K0612.00401
Brand: KIPP
Price: 5.23 €
Delivery time: 4 Days
Internal diameter: 4 mm
Outside diameter: 16 mm
B=Thickness: 9 mm
Material: Steel
Steel code: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0612.00401
This page is Shaft collars two-piece (K0612), part number K0612.00401.
You can find the detail information about specifications and dimensions on part number K0612.00401.
Configure
Basic Attributes
Steel code
Type
Internal diameter(mm)
Outside diameter(mm)
B=Thickness(mm)
Material
C (DIN 912)
R(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0612.00402 |
K0612.00403 |
K0612.00404 |
K0612.00501 |
K0612.00502 |
K0612.00503 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outside diameter (mm) | B=Thickness (mm) | Material | Steel code | C (DIN 912) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
8.20 € | 1 | 4 Days | 4 | 16 | 9 | Stainless Steel | 1.4305 | M3x8 | 20.7 | ||
6.41 € | 1 | 4 Days | 4 | 16 | 9 | Aluminum | - | M3x8 | 20.7 | ||
9.84 € | 1 | 4 Days | 4 | 16 | 9 | Stainless Steel | 1.4404 | M3x8 | 20.7 | ||
5.23 € | 1 | 4 Days | 5 | 16 | 9 | Steel | - | M3x8 | 20.7 | ||
8.20 € | 1 | 4 Days | 5 | 16 | 9 | Stainless Steel | 1.4305 | M3x8 | 20.7 | ||
6.41 € | 1 | 4 Days | 5 | 16 | 9 | Aluminum | - | M3x8 | 20.7 |