Washers with large OD DIN 9021 (K1150) (K1150.04)

Washers with large OD DIN 9021 (K1150) K1150.04

Product Details:

Manufacturer part number: K1150.04

Brand: KIPP

Price: 0.29

Delivery time: 4 Days


Technical Data:

Internal diameter: 4.3 mm

H=Height: 1 mm

Outside diameter: 12 mm

Main material: Steel

Steel code: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1150.04

Part Number
K1150.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Steel code Surface finish body Main colour for screws

0.29 €

1 4 Days 4.3112Steel-galvanisedgalvanisedM4

Loading...

  1. 1

This page is Washers with large OD DIN 9021 (K1150), part number K1150.04.
You can find the detail information about specifications and dimensions on part number K1150.04.

Variation of this product

Part Number
K1150.03
K1150.05
K1150.06
K1150.08
K1150.10
K1150.103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Steel code Surface finish body Main colour for screws

0.15 €

1 4 Days 3.20.89Steel-galvanisedgalvanisedM3

0.32 €

1 4 Days 5.31.215Steel-galvanisedgalvanisedM5

0.37 €

1 4 Days 6.41.618Steel-galvanisedgalvanisedM6

0.43 €

1 4 Days 8.4224Steel-galvanisedgalvanisedM8

0.77 €

1 4 Days 10.52.530Steel-galvanisedgalvanisedM10

0.21 €

1 4 Days 3.20.89Stainless steelA2bright-M3

Tech Support