Manufacturer part number: K1427.112712
Brand: KIPP
Price: 209.30 €
Delivery time: 4 Days
Version 2: normally open contact
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1427.112712
Main material | Plastic | Component material | Steel | B=Width(mm) | 42 |
---|---|---|---|---|---|
B1(mm) | 45 | D1=Thread | M12 | H=Height(mm) | 21 |
H1(mm) | 21 | H2(mm) | 80 | L=Length(mm) | 164 |
L1(mm) | 127 | L2(mm) | 91 | L3(mm) | 75 |
L4(mm) | 191 | SW=key width(mm) | 19 | Number of fastening screws | 2 |
This page is Oil level gauges with electronic oil level and temperature monitoring (K1427), part number K1427.112712.
You can find the detail information about specifications and dimensions on part number K1427.112712.
Part Number |
---|
K1427.212712 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 2 |
---|---|---|---|---|---|
209.30 € | 1 | 4 Days | normally closed contact |