Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1426.212712
Main material | Plastic | Component material | Steel | B=Width(mm) | 42 |
---|---|---|---|---|---|
B1(mm) | 45 | D1=Thread | M12 | H=Height(mm) | 21 |
H1(mm) | 21 | H2(mm) | 80 | L=Length(mm) | 164 |
L1(mm) | 127 | L2(mm) | 91 | L3(mm) | 75 |
L4(mm) | 191 | SW=key width(mm) | 19 | Number of fastening screws | 2 |
This page is Oil level gauges with electronic temperature monitoring (K1426), part number K1426.212712.
You can find the detail information about specifications and dimensions on part number K1426.212712.
Part Number |
---|
K1426.112712 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 2 |
---|---|---|---|---|---|
128.13 € | 1 | 4 Days | normally open contact |