Manufacturer part number: K1429.1300
Brand: KIPP
Price: 138.83 €
Delivery time: 4 Days
Version 2: normally open contact
L=Length: 326.6 mm
L1: 300 mm
L2: 358.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1429.1300
Main material | Aluminium | Component material | Plastic | B=Width(mm) | 30 |
---|---|---|---|---|---|
B1(mm) | 39 | D1=Thread | M12 | H=Height(mm) | 30 |
H1(mm) | 16.5 | H2(mm) | 80 | SW=key width(mm) | 17 |
Number of fastening screws | 2 |
This page is Oil level gauges with electronic temperature monitoring, long version (K1429), part number K1429.1300.
You can find the detail information about specifications and dimensions on part number K1429.1300.
Configure
Part Number |
---|
K1429.1400 |
K1429.1500 |
K1429.2300 |
K1429.2400 |
K1429.2500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 2 | L=Length (mm) | L1 (mm) | L2 (mm) |
---|---|---|---|---|---|---|---|---|
143.09 € | 1 | 4 Days | normally open contact | 426.6 | 400 | 458.3 | ||
147.36 € | 1 | 4 Days | normally open contact | 526.6 | 500 | 558.3 | ||
138.83 € | 1 | 4 Days | normally closed contact | 326.6 | 300 | 358.3 | ||
143.09 € | 1 | 4 Days | normally closed contact | 426.6 | 400 | 458.3 | ||
147.36 € | 1 | 4 Days | normally closed contact | 526.6 | 500 | 558.3 |