Manufacturer part number: K0443.1076
Brand: KIPP
Price: 12.41 €
Delivery time: 4 Days
D1=Thread: M10
H=Height: 20 mm
H1: 21 mm
L=Length: 103 mm
L1: 76 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0443.1076
Main material | Thermoplastic | Form | A | B=Width(mm) | 27 |
---|---|---|---|---|---|
Number of fastening screws | 2 |
This page is Oil level gauges, Form A, without thermometer (K0443), part number K0443.1076.
You can find the detail information about specifications and dimensions on part number K0443.1076.
Configure
Part Number |
---|
K0443.1127 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Thread | H=Height (mm) | H1 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
16.17 € | 1 | 4 Days | M12 | 19 | 18 | 151 | 127 | 95 | 80 |