Grub screws with thrust point DIN 6332 (K0390) (K0390.06X35)

Grub screws with thrust point DIN 6332 (K0390) K0390.06X35

Product Details:

Manufacturer part number: K0390.06X35

Brand: KIPP

Price: 1.06

Delivery time: 4 Days


Technical Data:

Main material: Steel

D1=Thread: M6

D2: 4.5 mm

D3: 4 mm

L=thread length: 29 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0390.06X35

Part Number
K0390.06X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D1=Thread D2
(mm)
D3
(mm)
L=thread length
(mm)
L1= length
(mm)
L2
(mm)
L3
(mm)
L5
(mm)

1.06 €

1 4 Days SteelM64.54293562.52.2

Loading...

  1. 1

This page is Grub screws with thrust point DIN 6332 (K0390), part number K0390.06X35.
You can find the detail information about specifications and dimensions on part number K0390.06X35.

Variation of this product

Part Number
K0390.061X40
K0390.061X50
K0390.06X30
K0390.06X40
K0390.06X50
K0390.081X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D1=Thread D2
(mm)
D3
(mm)
L=thread length
(mm)
L1= length
(mm)
L2
(mm)
L3
(mm)
L5
(mm)

1.21 €

1 4 Days Stainless SteelM64.54344062.52.2

1.31 €

1 4 Days Stainless SteelM64.54445062.52.2

1.06 €

1 4 Days SteelM64.54243062.52.2

1.09 €

1 4 Days SteelM64.54344062.52.2

1.10 €

1 4 Days SteelM64.54445062.52.2

1.31 €

1 4 Days Stainless SteelM865.427.5357.533

Tech Support