Thrust screws with point (K0272) (K0272.05X09)

Thrust screws with point (K0272) K0272.05X09

Product Details:

Manufacturer part number: K0272.05X09

Brand: KIPP

Price: 1.96

Delivery time: 4 Days


Technical Data:

D=thread: M5 mm

D1: 3 mm

L=Length: 8.5 mm

L2: 1.3 mm

L4: 0.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0272.05X09

Part Number
K0272.05X09
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1
(mm)
L=Length
(mm)
L2
(mm)
L4
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

1.96 €

1 4 Days M538.51.30.52.54.5

Loading...

  1. 1

Basic information

Thread Material Steel Grade 10.9 Surface finish body black oxidised
Component material Tool steel Surface finish component hardened and black oxid finish Material (mount surface / support surface) Steel

This page is Thrust screws with point (K0272), part number K0272.05X09.
You can find the detail information about specifications and dimensions on part number K0272.05X09.

Variation of this product

Part Number
K0272.05X13
K0272.05X17
K0272.05X21
K0272.06X14
K0272.06X18
K0272.06X22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
D1
(mm)
L=Length
(mm)
L2
(mm)
L4
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

1.96 €

1 4 Days M5312.51.30.52.54.5

1.99 €

1 4 Days M5316.51.30.52.54.5

2.02 €

1 4 Days M5320.51.30.52.54.5

2.02 €

1 4 Days M6413.51.90.839

2.02 €

1 4 Days M6417.51.90.839

2.04 €

1 4 Days M6421.51.90.839

Tech Support