Thrust screws with rounded half-dog point (K0403) (K0403.05X13)

Thrust screws with rounded half-dog point (K0403) K0403.05X13

Product Details:

Manufacturer part number: K0403.05X13

Brand: KIPP

Price: 1.63

Delivery time: 4 Days


Technical Data:

D=thread: M5 mm

D1: 3 mm

L=Length: 13 mm

L2: 1.8 mm

L4: 0.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0403.05X13

Part Number
K0403.05X13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1
(mm)
L=Length
(mm)
L2
(mm)
L4
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

1.63 €

1 4 Days M53131.80.52.54.5

Loading...

  1. 1

Basic information

Main material Steel Grade 10.9 Surface finish body black oxidised
Component material Tool steel Surface finish component hardened and black oxid finish Material (mount surface / support surface) Steel

This page is Thrust screws with rounded half-dog point (K0403), part number K0403.05X13.
You can find the detail information about specifications and dimensions on part number K0403.05X13.

Variation of this product

Part Number
K0403.05X09
K0403.05X17
K0403.05X21
K0403.06X14
K0403.06X18
K0403.06X22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
D1
(mm)
L=Length
(mm)
L2
(mm)
L4
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

1.63 €

1 4 Days M5391.80.52.54.5

1.66 €

1 4 Days M53171.80.52.54.5

1.68 €

1 4 Days M53211.80.52.54.5

1.68 €

1 4 Days M6414.32.70.839

1.68 €

1 4 Days M6418.32.70.839

1.69 €

1 4 Days M6422.32.70.839

Tech Support