Thrust screws with thrust pad (K0688) (K0688.08X43)

Thrust screws with thrust pad (K0688) K0688.08X43

Product Details:

Manufacturer part number: K0688.08X43

Brand: KIPP

Price: 2.51

Delivery time: 4 Days


Technical Data:

D=thread: M8 mm

D1: 16 mm

H: 9 mm

L=thread length: 43 mm

S: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0688.08X43

Part Number
K0688.08X43
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1
(mm)
H
(mm)
L=thread length
(mm)
S
(mm)
F max.
(kN)

2.51 €

1 4 Days M81694342.3

Loading...

  1. 1

Basic information

Main material Steel

This page is Thrust screws with thrust pad (K0688), part number K0688.08X43.
You can find the detail information about specifications and dimensions on part number K0688.08X43.

Variation of this product

Part Number
K0688.06X42
K0688.06X52
K0688.08X38
K0688.08X48
K0688.08X53
K0688.08X63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
D1
(mm)
H
(mm)
L=thread length
(mm)
S
(mm)
F max.
(kN)

2.27 €

1 4 Days M6127422.51

2.30 €

1 4 Days M6127522.51

2.47 €

1 4 Days M81693842.3

2.56 €

1 4 Days M81694842.3

2.61 €

1 4 Days M81695342.3

2.70 €

1 4 Days M81696342.3

Tech Support