Ball transfer units mini (K0749) (Part Numbers - CAD Download)

Ball transfer units mini (K0749)
[Specifications]
・Allowable Load(N): 50-700
・ O.D. D(φ):8-28
・Main material: Stainless steel, Stee
・Surface finish body: galvanised

[Features]
・Application sectors: machine construction, logistics, material handling, metrology
・Versatile use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0749.1105
K0749.1106
K0749.1108
K0749.1110
K0749.1113
K0749.1216
K0749.2205
K0749.2206
K0749.2208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Load
(N)
D1=Outside diameter
(Ø)
Ball Dia. (DK)
(Ø)
Main material Surface finish body Component material Form D=Diameter
(mm)
D2
(mm)
H=Height
(mm)
H1=Height
(mm)
L=Thread length
(mm)

40.58 €

1 4 Days 100134.8SteelgalvanisedSteelA13M624115

42.73 €

1 4 Days 200176.4SteelgalvanisedSteelA17M626215

44.52 €

1 4 Days 300187.9SteelgalvanisedSteelA18M832218

45.94 €

1 4 Days 400239.6SteelgalvanisedSteelA23M840220

48.47 €

1 4 Days 5002812.7SteelgalvanisedSteelA28M8483.523

57.45 €

1 4 Days 7002415.8SteelgalvanisedSteelB24M632.5412

53.14 €

1 4 Days 5084.8Stainless steel-Stainless steelB8M28.512.5

54.92 €

1 4 Days 100136.4Stainless steel-Stainless steelB13M316.526

58.52 €

1 4 Days 150157.9Stainless steel-Stainless steelB15M420.528

Loading...

  1. 1

Tech Support