Ball transfer units undersprung (K0762) (K0762.122)

Ball transfer units undersprung (K0762) K0762.122

Product Details:

Manufacturer part number: K0762.122

Brand: KIPP

Price: 56.60

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 50 Ø

Ball Dia. (DK): 22.2 Ø

Component material: Steel

Form: B

D=Diameter: 39 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0762.122

Part Number
K0762.122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(Ø)
Ball Dia. (DK)
(Ø)
Component material Form D=Diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
Pre-tension
(N)
End tension
(N)
Tol. For pre and end tension (%)

56.60 €

1 4 Days 5022.2SteelB3951.518.514730860+25 / -7,5

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised

This page is Ball transfer units undersprung (K0762), part number K0762.122.
You can find the detail information about specifications and dimensions on part number K0762.122.

Variation of this product

Part Number
K0762.130
K0762.145
K0762.222
K0762.230
K0762.245
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(Ø)
Ball Dia. (DK)
(Ø)
Component material Form D=Diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
Pre-tension
(N)
End tension
(N)
Tol. For pre and end tension (%)

83.71 €

1 4 Days 6230SteelB48.27024.417.713501600+15 / -7,5

221.52 €

1 4 Days 8545SteelB66.4100.535.624.222802770+15 / -7,5

64.35 €

1 4 Days 5022.2Stainless steelC3951.518.514730860+25 / -7,5

103.97 €

1 4 Days 6230Stainless steelC48.27024.417.713501600+15 / -7,5

272.09 €

1 4 Days 8545Stainless steelC66.4100.535.624.222802770+15 / -7,5

Tech Support