Ball transfer units with fastening holes, without housing (K0764) (Part Numbers - CAD Download)

Ball transfer units with fastening holes, without housing (K0764)
· Easy to assemble and dismantle

· Application sectors: machine construction, logistics, material handling, metrology

· Versatile use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0764.122
K0764.222
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Load
(N)
Component material Form

15.05 €

1 4 Days 1200SteelB

31.56 €

1 4 Days 900Stainless steelC

Loading...

  1. 1

Basic information

D1=Outside diameter(Ø) 45 Ball Dia. (DK)(Ø) 22 Main material Steel
Surface finish body galvanised D=Diameter(mm) 33-0.2 H=Height(mm) 27.7
H1=Height(mm) 9.8±0.2 H2(mm) 5 No. of fastening holes 3

Tech Support