Manufacturer part number: K0763.160
Brand: KIPP
Price: 359.51 €
Delivery time: 4 Days
Allowable Load: 15000 N
Component material: Steel
Form: B
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0763.160
D1=Outside diameter(Ø) | 117 | Ball Dia. (DK)(Ø) | 57.1 | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | galvanised | D=Diameter(mm) | 100±0.1 | H=Height(mm) | 77.5 |
H1=Height(mm) | 29.5 | H2(mm) | 5 |
This page is Ball transfer units with solid steel housing (K0763), part number K0763.160.
You can find the detail information about specifications and dimensions on part number K0763.160.
Part Number |
---|
K0763.260 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Load (N) | Component material | Form |
---|---|---|---|---|---|---|---|
466.01 € | 1 | 4 Days | 10000 | Stainless steel | C |