Push-pull toggle clamp with mounting bracket (K1547) (K1547.12000)

Push-pull toggle clamp with mounting bracket (K1547) K1547.12000

Product Details:

Manufacturer part number: K1547.12000

Brand: KIPP

Price: 69.70

Delivery time: 4 Days


Technical Data:

Body Material: Stainless Steel

Stroke S: 40 mm

Surface finish body: bright

Version 2: without mounting bracket

Hole arrangement: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1547.12000

Part Number
K1547.12000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Version 2 Hole arrangement Opening angle of handle Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C1
(mm)
C2
(mm)
C3
(mm)
D
(mm)
D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
M
(mm)
M1
(mm)
R
(mm)
T
(mm)

69.70 €

1 4 Days Stainless Steel40brightwithout mounting bracket-186°6010002000-----------10.9100.9118.746.71625.440.7M8M20x1.590-

Loading...

  1. 1

Basic information

Component material Plastic Component colour red

This page is Push-pull toggle clamp with mounting bracket (K1547), part number K1547.12000.
You can find the detail information about specifications and dimensions on part number K1547.12000.

Variation of this product

Part Number
K1547.01000
K1547.02000
K1547.04000
K1547.11000
K1547.14000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Version 2 Hole arrangement Opening angle of handle Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C1
(mm)
C2
(mm)
C3
(mm)
D
(mm)
D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
M
(mm)
M1
(mm)
R
(mm)
T
(mm)

34.09 €

1 4 Days Steel20.3galvanised and passivatedwith mounting bracket1189°4050010003013.510.51844-2426--5.29.494.564.3308.715.821.3M6M16x1.568.54

40.63 €

1 4 Days Steel40galvanised and passivatedwith mounting bracket2186°601000200041.314.41941.369.941.328.63312.733.35.610.9123118.741.71125.440.7M8M20x1.5905

64.86 €

1 4 Days Steel66.7galvanised and passivatedwith mounting bracket3181°10020004000622131.845.27645.240372152.88.515.9164.5169.286173269M10M27x21275

60.31 €

1 4 Days Stainless Steel20.3brightwithout mounting bracket-189°405001000-----------9.47864.33412.715.821.3M6M16x1.568.5-

114.53 €

1 4 Days Stainless Steel66.7brightwithout mounting bracket-181°10020004000-----------15.9143169.291223269M10M27x2127-

Tech Support