Toggle clamps mini push-pull Form A (K0745)

Toggle clamps mini push-pull Form A (K0745)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Locking in both closed and open positions

· Used for thrust and traction

· For particularly tight spaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0745.10050

Part Number
K0745.10050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.93 €

1 4 Days

Loading...

  1. 1

Basic information

Body Material Steel Stroke S(mm) 16 Surface finish body galvanised and passivated
Component material Plastic Component colour red Form A
Retaining force F1(N) 500 Retaining force F2(N) 500

This page is Toggle clamps mini push-pull Form A (K0745), part number K0745.10050.
You can find the detail information about specifications and dimensions on part number K0745.10050.

Tech Support