Toggle clamps push-pull with mounting bracket (K0085) (K0085.0400)

Toggle clamps push-pull with mounting bracket (K0085) K0085.0400

Product Details:

Manufacturer part number: K0085.0400

Brand: KIPP

Price: 83.17

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 68 mm

Surface finish body: galvanised and passivated

Version 2: with mounting bracket

Hand force FH: 150 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0085.0400

Part Number
K0085.0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Version 2 Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C1
(mm)
D
(mm)
D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
M
(mm)
M1
(mm)
R
(mm)
S1
(mm)

83.17 €

1 4 Days Steel68galvanised and passivatedwith mounting bracket15025004000301830644538308.51616017588173571M10x50M24x1.51305

Loading...

  1. 1

Basic information

Component material Plastic Component colour orange Opening angle of handle 190°

This page is Toggle clamps push-pull with mounting bracket (K0085), part number K0085.0400.
You can find the detail information about specifications and dimensions on part number K0085.0400.

Variation of this product

Part Number
K0085.0100
K0085.0100N
K0085.0200
K0085.0200N
K0085.0400N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Version 2 Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C1
(mm)
D
(mm)
D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
M
(mm)
M1
(mm)
R
(mm)
S1
(mm)

43.56 €

1 4 Days Steel20galvanised and passivatedwith mounting bracket4050010002013.51844-25285.210986934101523M6x25M16x1.5704

86.74 €

1 4 Days Stainless Steel20brightwithout mounting bracket405001000-----2526-10-6934101523M6x25M16x1.570-

56.07 €

1 4 Days Steel40galvanised and passivatedwith mounting bracket5020002000231330574228346.51214710853122541M8x40M20x1.51124

101.88 €

1 4 Days Stainless Steel40brightwithout mounting bracket5020002000-----2825-12-10853122541M8x40M20x1.5112-

159.83 €

1 4 Days Stainless Steel68brightwithout mounting bracket15025004000-----3830-16-17588173571M10x50M24x1.5130-

Tech Support