Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0086.0350 |
K0086.0550 |
K0086.0750 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | Hand force FH (N) | Clamping force F1 (N) | Retaining force F2 (N) | B3 (mm) | C1 (mm) | D1 (mm) | D2 (mm) | H (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | M (mm) | M1 (mm) | R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.89 € | 1 | 4 Days | 25 | 110 | 1500 | 3500 | 20.5 | 9.5 | 10 | 19 | 106.5 | 123 | 49 | 16 | 18 | 33 | M6x25 | M16x1.5 | 97 | ||
76.92 € | 1 | 4 Days | 38 | 140 | 1600 | 5500 | 24.5 | 12 | 13 | 24 | 130 | 159 | 60 | 20 | 30 | 40 | M8x40 | M20x1.5 | 118 | ||
103.73 € | 1 | 4 Days | 67 | 160 | 1600 | 7500 | 31 | 14.2 | 16 | 28.5 | 149 | 235 | 93 | 23 | 40 | 70 | M10x50 | M24x1.5 | 135 |
Loading...
Body Material | Steel | Surface finish body | galvanised and passivated | Component material | Plastic |
---|---|---|---|---|---|
Component colour | orange | Opening angle of handle | 185° |
Configure
Basic Attributes
Stroke S(mm)
Hand force FH(N)
Clamping force F1(N)
Retaining force F2(N)
B3(mm)
C1(mm)
D1(mm)
D2(mm)
H(mm)
L(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
M(mm)
M1(mm)
R(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes