Toggle presses for manual operation (K0095) (K0095.1200)

Toggle presses for manual operation (K0095) K0095.1200

Product Details:

Manufacturer part number: K0095.1200

Brand: KIPP

Price: 441.14

Delivery time: 4 Days


Technical Data:

Stroke S: 50 mm

Hand force FH: 150 N

Clamping force F1: 9300 N

Retaining force F2: 12000 N

A: 192 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0095.1200

Part Number
K0095.1200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
D
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
M
(mm)
Thrust rod extended / Clamping force F1 Weight
(kg)
RoHS

441.14 €

1 4 Days 5015093001200019211511260601209511202904010040M105mm/1670N, 10mm/900N, 15mm/730N, 20mm/700N, 25mm/720N, 30mm/850N,--

Loading...

  1. 1

Basic information

Body Material Steel Main material Steel Component material Steel
Opening angle of handle 185° Version 1 manual operation Item Toggle Press

This page is Toggle presses for manual operation (K0095), part number K0095.1200.
You can find the detail information about specifications and dimensions on part number K0095.1200.

Variation of this product

Part Number
K0095.0600
K0095.2500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
D
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
M
(mm)
Thrust rod extended / Clamping force F1 Weight
(kg)
RoHS

280.38 €

1 4 Days 32140580060001509594505010080914202307530M85mm/1100N, 10mm/700N, 15mm/750N, 20mm/800N, 25mm/850N, 30mm/1460N,--

608.44 €

1 4 Days 751701100025000238145142757515012511254185012060M1210mm/1000N, 20mm/720N, 30mm/600N, 40mm/700N, 50mm/880N, 60mm/1180N, 70mm/1900N, 72mm/2300N, 74mm/3530N, 75mm/11000N18.6700true

Tech Support