Oil level sight glasses domed (K0447) (K0447.28012)

Oil level sight glasses domed (K0447) K0447.28012

Product Details:

Manufacturer part number: K0447.28012

Brand: KIPP

Price: 0.98

Delivery time: 4 Days


Technical Data:

D=outside diameter: 28 mm

D1=Thread: G1/2

D2: 20 mm

L: 17 mm

L1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0447.28012

Part Number
K0447.28012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

0.98 €

1 4 Days 28G1/22017102412

Loading...

  1. 1

Basic information

Main material Thermoplastic

This page is Oil level sight glasses domed (K0447), part number K0447.28012.
You can find the detail information about specifications and dimensions on part number K0447.28012.

Variation of this product

Part Number
K0447.22038
K0447.35034
K0447.42100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

0.89 €

1 4 Days 22G3/8151410198

1.32 €

1 4 Days 35G3/42520103016

1.82 €

1 4 Days 42G1312410.53620

Tech Support