Oil level sight glasses press-in (K0446) (K0446.2420)

Oil level sight glasses press-in (K0446) K0446.2420

Product Details:

Manufacturer part number: K0446.2420

Brand: KIPP

Price: 1.54

Delivery time: 4 Days


Technical Data:

D=outside diameter: 24 mm

D1: 20 mm

D2: 14 mm

L1: 7 mm

L2: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0446.2420

Part Number
K0446.2420
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

1.54 €

1 4 Days 24201473

Loading...

  1. 1

Basic information

Main material Thermoplastic drill-Ø Tolerance D1(mm) +0.1 L(mm) 4

This page is Oil level sight glasses press-in (K0446), part number K0446.2420.
You can find the detail information about specifications and dimensions on part number K0446.2420.

Variation of this product

Part Number
K0446.3026
K0446.3632
K0446.4238
K0446.4440
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

1.86 €

1 4 Days 30262083.5

2.13 €

1 4 Days 36322494

2.58 €

1 4 Days 423830104

2.84 €

1 4 Days 444032104

Tech Support