Oil level sight glasses, Form A, without reflector (K0445) (K0445.174200)

Oil level sight glasses, Form A, without reflector (K0445) K0445.174200

Product Details:

Manufacturer part number: K0445.174200

Brand: KIPP

Price: 6.38

Delivery time: 4 Days


Technical Data:

D=outside diameter: 74 mm

D1=Thread: G2

D2: 48 mm

L: 12 mm

L1: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0445.174200

Part Number
K0445.174200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

6.38 €

1 4 Days 74G248122064-

Loading...

  1. 1

Basic information

Main material Thermoplastic Form A

This page is Oil level sight glasses, Form A, without reflector (K0445), part number K0445.174200.
You can find the detail information about specifications and dimensions on part number K0445.174200.

Variation of this product

Part Number
K0445.120014
K0445.1201415
K0445.122038
K0445.1221615
K0445.1251815
K0445.128012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

0.79 €

1 4 Days 20.5G1/41288.5175

0.79 €

1 4 Days 20M14X1,5127.58175

0.90 €

1 4 Days 22G3/8126.512187

0.90 €

1 4 Days 22M16X1,5126.512.5187

0.90 €

1 4 Days 25.5M18X1,514612.52110

0.98 €

1 4 Days 28G1/2168122415

Tech Support