Oil level sight glasses, Form B, with reflector (K0445) (K0445.2282015)

Oil level sight glasses, Form B, with reflector (K0445) K0445.2282015

Product Details:

Manufacturer part number: K0445.2282015

Brand: KIPP

Price: 1.28

Delivery time: 4 Days


Technical Data:

D=outside diameter: 28 mm

D1=Thread: M20X1,5

D2: 16 mm

L: 7.5 mm

L1: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0445.2282015

Part Number
K0445.2282015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

1.28 €

1 4 Days 28M20X1,5167.5122415

Loading...

  1. 1

Basic information

Main material Thermoplastic Form B

This page is Oil level sight glasses, Form B, with reflector (K0445), part number K0445.2282015.
You can find the detail information about specifications and dimensions on part number K0445.2282015.

Variation of this product

Part Number
K0445.2221615
K0445.2251815
K0445.228012
K0445.2282215
K0445.235034
K0445.2362615
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

1.12 €

1 4 Days 22M16X1,5126.512.5187

1.13 €

1 4 Days 25.5M18X1,514612.52110

1.28 €

1 4 Days 28G1/2168122415

1.31 €

1 4 Days 28M22X1,5167.512.52415

1.70 €

1 4 Days 36G3/4218.513.53020

2.05 €

1 4 Days 36M26X1,5218.513.53020

Tech Support