Rubber buffers stainless steel, type E (K1319)

Rubber buffers stainless steel, type E (K1319)
[Specifications]
・Component colour: Grey

[Features]
・Flexible buffer element to reduce vibrations
・Application sectors: machine and assembly construction, material handling, foodstuff industry
・Temperature range: -30 °C to +80 °C
・K1319 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1319.00800855
K1319.01501255
K1319.01501555
K1319.01502055
K1319.02001555
K1319.02002055
K1319.02002555
K1319.02501555
K1319.02502555
K1319.02503055
K1319.02504055
K1319.03001555
K1319.03002555
K1319.03003055
K1319.03004055
K1319.04002055
K1319.04002555
K1319.04003055
K1319.04004055
K1319.05002055
K1319.05002555
K1319.05003055
K1319.05004055
K1319.05005055
K1319.06003055
K1319.06004055
K1319.06005055
K1319.07004255
K1319.07004555
K1319.07502555
K1319.07503055
K1319.07504055
K1319.07505055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H, Thickness T
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
T=thread depth
(mm)

3.04 €

1 4 Days 44M388883

3.39 €

1 4 Days 182M412165154

3.55 €

1 4 Days 130M415100154

3.74 €

1 4 Days 113M42075154

4.22 €

1 4 Days 246M615145205

4.40 €

1 4 Days 216M62094205

4.91 €

1 4 Days 169M62565205

4.40 €

1 4 Days 540M815270257

5.23 €

1 4 Days 315M825105257

5.73 €

1 4 Days 281M83085257

6.95 €

1 4 Days 300M84075257

5.93 €

1 4 Days 491M815545307

7.10 €

1 4 Days 416M825160307

7.98 €

1 4 Days 425M830125307

9.13 €

1 4 Days 315M84085307

8.61 €

1 4 Days 660M820550407

8.97 €

1 4 Days 1000M825500407

9.63 €

1 4 Days 870M830300407

11.18 €

1 4 Days 1040M840260407

11.50 €

1 4 Days 860M1020860508

12.86 €

1 4 Days 1400M1025700508

14.57 €

1 4 Days 1575M1030450508

17.77 €

1 4 Days 1400M1040350508

20.79 €

1 4 Days 850M1050170508

26.86 €

1 4 Days 1400M1030700608

27.89 €

1 4 Days 1600M1040400608

29.10 €

1 4 Days 1200M1050240608

44.31 €

1 4 Days 2600M1042520708

34.66 €

1 4 Days 3060M1045680708

26.86 €

1 4 Days 1816M122512117510

29.42 €

1 4 Days 2289M123010907510

34.32 €

1 4 Days 2000M12405007510

39.23 €

1 4 Days 2750M12505507510

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Stainless steel Steel code 1.4401
Component material Elastomer natural rubber Component colour grey

Tech Support