Manufacturer part number: K0568.02501555
Brand: KIPP
Price: 1.18 €
Delivery time: 4 Days
Load rating max.: 399 N
Thread (M): M6
Height H: 15 mm
Spring Constant: 333 N/mm
Main material: Steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0568.02501555
Part Number
|
---|
K0568.02501555 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load rating max. (N) | Thread (M) | Height H (mm) | Spring Constant (N/mm) | Main material | D=outside diameter (mm) | L=thread length (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.18 € | 1 | 4 Days | 399 | M6 | 15 | 333 | Steel | 25 | 18 | 6 |
Loading...
Hardness(Shore A) | 55 | Component material | Elastomer natural rubber | Component colour | black |
---|
This page is Rubber buffers steel or stainless steel, type B (K0568), part number K0568.02501555.
You can find the detail information about specifications and dimensions on part number K0568.02501555.
Configure
Basic Attributes
Type
Load rating max.(N)
Thread (M)
Height H(mm)
Spring Constant(N/mm)
Main material
D=outside diameter(mm)
L=thread length(mm)
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0568.010010551 |
K0568.01001555 |
K0568.01500855 |
K0568.02502055 |
K0568.025020551 |
K0568.02502555 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Load rating max. (N) | Thread (M) | Height H (mm) | Spring Constant (N/mm) | Main material | D=outside diameter (mm) | L=thread length (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.99 € | 1 | 4 Days | 75 | M4 | 10 | 75 | Stainless steel | 10 | 10 | 4 | ||
0.89 € | 1 | 4 Days | 60 | M4 | 15 | 50 | Steel | 10 | 10 | 4 | ||
0.89 € | 1 | 4 Days | 130 | M4 | 10 | 130 | Steel | 15 | 10 | 4 | ||
1.18 € | 1 | 4 Days | 410 | M6 | 20 | 195 | Steel | 25 | 18 | 6 | ||
2.84 € | 1 | 4 Days | 410 | M6 | 20 | 195 | Stainless steel | 25 | 18 | 6 | ||
1.27 € | 1 | 4 Days | 257 | M6 | 25 | 117 | Steel | 25 | 18 | 6 |