Rubber buffers type AT tapered (K0567) (K0567.01501557)

Rubber buffers type AT tapered (K0567) K0567.01501557

Product Details:

Manufacturer part number: K0567.01501557

Brand: KIPP

Price: 0.89

Delivery time: 4 Days


Technical Data:

Load rating max.: 135 N

Thread (M): M4

Height H: 15 mm

Spring Constant: 71 N/mm

D=outside diameter: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0567.01501557

Part Number
K0567.01501557
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
D1
(mm)
L=thread length
(mm)

0.89 €

1 4 Days 135M41571151213

Loading...

  1. 1

Basic information

Hardness(Shore A) 57 Main material Steel Component material Elastomer natural rubber
Component colour black

This page is Rubber buffers type AT tapered (K0567), part number K0567.01501557.
You can find the detail information about specifications and dimensions on part number K0567.01501557.

Variation of this product

Part Number
K0567.01001057
K0567.02001557
K0567.03002057
K0567.04003057
K0567.04004857
K0567.05003057
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
D1
(mm)
L=thread length
(mm)

0.84 €

1 4 Days 37M4103110813

1.15 €

1 4 Days 283M615177201418

1.43 €

1 4 Days 763M820212302223

2.04 €

1 4 Days 1111M830202403323

2.33 €

1 4 Days 626M848101402023

2.58 €

1 4 Days 1229M1030351504028

Tech Support