Rubber buffers type CT tapered (K0570) (K0570.03002057)

Rubber buffers type CT tapered (K0570) K0570.03002057

Product Details:

Manufacturer part number: K0570.03002057

Brand: KIPP

Price: 1.43

Delivery time: 4 Days


Technical Data:

Load rating max.: 504 N

Thread (M): M8

Height H: 20 mm

Spring Constant: 252 N/mm

D=outside diameter: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0570.03002057

Part Number
K0570.03002057
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
D1
(mm)
T=thread depth
(mm)

1.43 €

1 4 Days 504M82025230228

Loading...

  1. 1

Basic information

Hardness(Shore A) 57 Main material Steel Component material Elastomer natural rubber

This page is Rubber buffers type CT tapered (K0570), part number K0570.03002057.
You can find the detail information about specifications and dimensions on part number K0570.03002057.

Variation of this product

Part Number
K0570.01501557
K0570.02001557
K0570.04003057
K0570.04004857
K0570.05003057
K0570.07504057
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
D1
(mm)
T=thread depth
(mm)

0.92 €

1 4 Days 122M41511115124

1.15 €

1 4 Days 227M61522720146

2.04 €

1 4 Days 796M83019940338

2.33 €

1 4 Days 555M84811140208

2.58 €

1 4 Days 998M1030499504010

6.00 €

1 4 Days 2030M1240597755012

Tech Support