Rubber buffers type DS suction foot (K0572) (Part Numbers - CAD Download)

Rubber buffers type DS suction foot (K0572)
· Flexible buffer element to reduce vibrations

· Application sectors: machine and assembly construction, material handling, agricultural engineering

· Temperature range: -30 °C to +80 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0572.01501457
K0572.02501857
K0572.03002857
K0572.04002857
K0572.05002857
K0572.07003057
K0572.07503757
K0572.10005057
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)

0.94 €

1 4 Days 100M414501513

1.10 €

1 4 Days 285M618.5952518

1.21 €

1 4 Days 340M828.5973023

2.40 €

1 4 Days 480M8281204023

2.70 €

1 4 Days 990M10282205028

4.70 €

1 4 Days 2160M10303607028

6.03 €

1 4 Days 3510M12373907537

11.01 €

1 4 Days 8100M165054010042

Loading...

  1. 1

Basic information

Hardness(Shore A) 57 Main material Steel Component material Elastomer natural rubber
Component colour black

Tech Support