Manufacturer part number: K0293.420
Brand: KIPP
Price: 17.63 €
Delivery time: 4 Days
B: 5 mm
D1=Outside diameter: 20 mm
D2=Pin diameter: 12 mm
H=Height: 15 mm
H1: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0293.420
Main material | Tool steel | Surface finish body | hardened and ground | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
Form | C |
This page is Flattened locating pins, Form C (K0293), part number K0293.420.
You can find the detail information about specifications and dimensions on part number K0293.420.
Configure
Basic Attributes
Type
B(mm)
D1=Outside diameter(mm)
D2=Pin diameter(mm)
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0293.410 |
K0293.412 |
K0293.416 |
K0293.425 |
K0293.506 |
K0293.508 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | D1=Outside diameter (mm) | D2=Pin diameter (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.26 € | 1 | 4 Days | 2.5 | 10 | 6 | 10 | 9 | 1.6 | 6 | 0.02 | ||
9.95 € | 1 | 4 Days | 2.5 | 12 | 6 | 10 | 9 | 1.6 | 6 | 0.02 | ||
12.12 € | 1 | 4 Days | 3.5 | 16 | 8 | 13 | 12 | 2 | 8 | 0.04 | ||
18.07 € | 1 | 4 Days | 5 | 25 | 12 | 15 | 18 | 2.5 | 9 | 0.04 | ||
8.10 € | 1 | 4 Days | 1 | 6 | 4 | 12 | 6 | 1.2 | 4 | 0.02 | ||
8.82 € | 1 | 4 Days | 1.6 | 8 | 6 | 16 | 9 | 1.6 | 6 | 0.02 |