Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1094.316
Part Number
|
---|
K1094.316 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material (mount surface / support surface) | Version 1 | D1=Pin diameter (mm) | D2=Pin diameter (mm) | G (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | R (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.00 € | 1 | 4 Days | Steel | long | 16 | 12 | M4 | 29 | 12 | 15 | 5 | 8 |
Loading...
Main material | Tool steel | Surface finish body | hardened and ground | Form | B |
---|
Configure
Basic Attributes
Type
Material (mount surface / support surface)
Version 1
D1=Pin diameter(mm)
D2=Pin diameter(mm)
G(mm)
H=Height(mm)
H1(mm)
H2(mm)
R(mm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes