Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1094.212
Part Number
|
---|
K1094.212 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material (mount surface / support surface) | Version 1 | D1=Pin diameter (mm) | D2=Pin diameter (mm) | G (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | R (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.78 € | 1 | 4 Days | Steel | short | 12 | 8 | M3 | 16 | 8 | 12 | 3.5 | 6 |
Loading...
Main material | Tool steel | Surface finish body | hardened and ground | Form | B |
---|
This page is Locating pin with internal thread, Form B, cylindrical (K1094), part number K1094.212.
You can find the detail information about specifications and dimensions on part number K1094.212.
Configure
Basic Attributes
Type
Material (mount surface / support surface)
Version 1
D1=Pin diameter(mm)
D2=Pin diameter(mm)
G(mm)
H=Height(mm)
H1(mm)
H2(mm)
R(mm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1094.206 |
K1094.208 |
K1094.210 |
K1094.216 |
K1094.220 |
K1094.305 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material (mount surface / support surface) | Version 1 | D1=Pin diameter (mm) | D2=Pin diameter (mm) | G (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | R (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.59 € | 1 | 4 Days | - | short | 6 | 4 | - | 10 | 4 | 6 | 1.80 | - | ||
9.87 € | 1 | 4 Days | Steel | short | 8 | 6 | M2.5 | 11.4 | 6 | 7.4 | 2.5 | 5 | ||
10.33 € | 1 | 4 Days | Steel | short | 10 | 7 | M2.5 | 13.7 | 7 | 9.7 | 3 | 5 | ||
12.54 € | 1 | 4 Days | Steel | short | 16 | 12 | M4 | 20 | 12 | 15 | 5 | 8 | ||
19.50 € | 1 | 4 Days | Steel | short | 20 | 14 | M5 | 25.5 | 14 | 19.5 | 6 | 10 | ||
10.05 € | 1 | 4 Days | - | long | 5 | 3 | - | 10 | 3 | 5 | 1.50 | - |