Locating pin with internal thread, Form C, flattened (K1094) (K1094.406)

Locating pin with internal thread, Form C, flattened (K1094) K1094.406

Product Details:

Manufacturer part number: K1094.406

Brand: KIPP

Price: 10.53

Delivery time: 4 Days


Technical Data:

Material (mount surface / support surface): -

Version 1: short

B: - mm

D1=Pin diameter: 6 mm

D2=Pin diameter: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1094.406

Part Number
K1094.406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material (mount surface / support surface) Version 1 B
(mm)
D1=Pin diameter
(mm)
D2=Pin diameter
(mm)
G
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
R
(mm)
T
(mm)

10.53 €

1 4 Days -short-64-10461.80-

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and ground Form C

This page is Locating pin with internal thread, Form C, flattened (K1094), part number K1094.406.
You can find the detail information about specifications and dimensions on part number K1094.406.

Variation of this product

Part Number
K1094.405
K1094.408
K1094.410
K1094.412
K1094.416
K1094.420
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material (mount surface / support surface) Version 1 B
(mm)
D1=Pin diameter
(mm)
D2=Pin diameter
(mm)
G
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
R
(mm)
T
(mm)

10.53 €

1 4 Days -short-53-8351.50-

10.78 €

1 4 Days Steelshort2.586M2.511.467.42.55

11.20 €

1 4 Days Steelshort3.0107M2.513.779.735

11.66 €

1 4 Days Steelshort3.5128M3168123.56

13.93 €

1 4 Days Steelshort51612M420121558

21.13 €

1 4 Days Steelshort62014M525.51419.5610

Tech Support