Locating pins with ball-end Form A (K0350) (K0350.06)

Locating pins with ball-end Form A (K0350) K0350.06

Product Details:

Manufacturer part number: K0350.06

Brand: KIPP

Price: 13.67

Delivery time: 4 Days


Technical Data:

Main material: Tool steel

Material (mount surface / support surface): Steel

A: 6 mm

B: 6 mm

C= diameter: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0350.06

Part Number
K0350.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Material (mount surface / support surface) A
(mm)
B
(mm)
C= diameter
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J

13.67 €

1 4 Days Tool steelSteel666862M35R 1

Loading...

  1. 1

Basic information

Form A

This page is Locating pins with ball-end Form A (K0350), part number K0350.06.
You can find the detail information about specifications and dimensions on part number K0350.06.

Variation of this product

Part Number
K0350.05
K0350.08
K0350.10
K0350.12
K0350.14
K0350.16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Material (mount surface / support surface) A
(mm)
B
(mm)
C= diameter
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J

12.16 €

1 4 Days Tool steelSteel555652M2.54.5R 1

15.47 €

1 4 Days Tool steelSteel8881082M36R 2

16.08 €

1 4 Days Tool steelSteel10101013102.5M36R 2,5

16.57 €

1 4 Days Tool steelSteel12121215123M48R 3

18.20 €

1 4 Days Tool steelSteel14141417143.5M48R 3,5

18.31 €

1 4 Days Tool steelSteel16161620164M510R 4

Tech Support