Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0351.14
Part Number
|
---|
K0351.14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Material (mount surface / support surface) | A (mm) | B (mm) | C= diameter (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | J | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.08 € | 1 | 4 Days | Tool steel | Steel | 14 | 10 | 14 | 10 | 14 | 3.5 | M4 | 8 | R 3,5 |
Loading...
Form | B |
---|
This page is Locating pins with ball-end Form B (K0351), part number K0351.14.
You can find the detail information about specifications and dimensions on part number K0351.14.
Configure
Basic Attributes
Type
Main material
Material (mount surface / support surface)
A(mm)
B(mm)
C= diameter(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
J
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0351.08 |
K0351.10 |
K0351.12 |
K0351.16 |
K0351.20 |
K0351.22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Material (mount surface / support surface) | A (mm) | B (mm) | C= diameter (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | J |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.15 € | 1 | 4 Days | Tool steel | Steel | 8 | 6 | 8 | 6 | 8 | 2 | M3 | 6 | R 2 | ||
18.43 € | 1 | 4 Days | Tool steel | Steel | 10 | 7 | 10 | 7 | 10 | 2.5 | M3 | 6 | R 2,5 | ||
18.91 € | 1 | 4 Days | Tool steel | Steel | 12 | 8 | 12 | 8 | 12 | 3 | M4 | 8 | R 3 | ||
20.53 € | 1 | 4 Days | Tool steel | Steel | 16 | 12 | 16 | 12 | 16 | 4 | M5 | 10 | R 4 | ||
23.30 € | 1 | 4 Days | Tool steel | Steel | 20 | 14 | 20 | 14 | 20 | 5 | M5 | 10 | R 5 | ||
25.83 € | 1 | 4 Days | Tool steel | Steel | 22 | 16 | 22 | 16 | 22 | 5.5 | M5 | 10 | R 5,5 |