Locating pins with flattened ball-end Form C (K0350)

Locating pins with flattened ball-end Form C (K0350)
· Ease the fastening process

· Clamping inclination is minimised through the ball-end and the subsequent ball incline

· Version: steel or stainless steel

· Steel, hardened and ground

· Stainless steel, ground and kolsterised

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0350.052
K0350.062
K0350.082
K0350.102
K0350.122
K0350.142
K0350.162
K0350.202
K0350.252
K0350.302
K0350.402
K0350.502
K0350.5052
K0350.5062
K0350.5082
K0350.5102
K0350.5122
K0350.5142
K0350.5162
K0350.5202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Material (mount surface / support surface) A
(mm)
B
(mm)
C= diameter
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J K
(mm)

15.49 €

1 4 Days Tool steelSteel555652M2.54.5R 11.5

17.45 €

1 4 Days Tool steelSteel666862M35R 11.8

19.93 €

1 4 Days Tool steelSteel8881082M36R 21.9

20.56 €

1 4 Days Tool steelSteel10101013102.5M36R 2,52.5

21.22 €

1 4 Days Tool steelSteel12121215123M48R 32.5

22.70 €

1 4 Days Tool steelSteel14141417143.5M48R 3,53.9

22.99 €

1 4 Days Tool steelSteel16161620164M510R 44.3

27.67 €

1 4 Days Tool steelSteel20202025205M510R 55

31.07 €

1 4 Days Tool steelSteel25252525256M510R 65.6

39.68 €

1 4 Days Tool steelSteel30303030308M612R 88.8

81.29 €

1 4 Days Tool steelSteel404040404010M612R 1012.8

110.77 €

1 4 Days Tool steelSteel505050505012M612R 1216.7

19.92 €

1 4 Days Stainless steelStainless steel555652M2.54.5R 11.5

22.38 €

1 4 Days Stainless steelStainless steel666862M35R 11.8

25.58 €

1 4 Days Stainless steelStainless steel8881082M36R 21.9

26.52 €

1 4 Days Stainless steelStainless steel10101013102.5M36R 2,52.5

28.46 €

1 4 Days Stainless steelStainless steel12121215123M48R 32.5

30.27 €

1 4 Days Stainless steelStainless steel14141417143.5M48R 3,53.9

31.37 €

1 4 Days Stainless steelStainless steel16161620164M510R 44.3

47.06 €

1 4 Days Stainless steelStainless steel20202025205M510R 55

Loading...

  1. 1

Basic information

Form C

Tech Support