Manufacturer part number: K0687.150160
Brand: KIPP
Price: 62.59 €
Delivery time: 4 Days
Version: with shear protection
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0687.150160
Main material | Steel | Component material | Elastomer natural rubber | Form | B |
---|---|---|---|---|---|
A(mm) | 132 | D=Plate diameter(mm) | 150 | D1(mm) | M16 |
D2(mm) | 12.5 | H=Height(mm) | 51 | L(mm) | 168 |
Load rating max.(kN) | 8 |
This page is Machine feet Form B (K0687), part number K0687.150160.
You can find the detail information about specifications and dimensions on part number K0687.150160.
Part Number |
---|
K0687.150060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version |
---|---|---|---|---|---|
46.72 € | 1 | 4 Days | without shear protection |