Swivel thrust pads (K0304) (K0304.05)

Swivel thrust pads (K0304) K0304.05

Product Details:

Manufacturer part number: K0304.05

Brand: KIPP

Price: 12.36

Delivery time: 4 Days


Technical Data:

D: 13 mm

D1: M5 mm

H=Height: 16.5 mm

H1: 6.5 mm

H2: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0304.05

Part Number
K0304.05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
SW=key width
(mm)
Load rating max.
(kN)

12.36 €

1 4 Days 13M516.56.54101.62

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Material (mount surface / support surface) Steel

This page is Swivel thrust pads (K0304), part number K0304.05.
You can find the detail information about specifications and dimensions on part number K0304.05.

Variation of this product

Part Number
K0304.06
K0304.08
K0304.10
K0304.12
K0304.16
K0304.20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
SW=key width
(mm)
Load rating max.
(kN)

12.64 €

1 4 Days 13M616.58.54102.33

12.71 €

1 4 Days 16M82194134.15

14.92 €

1 4 Days 19M1023104176.48

17.95 €

1 4 Days 22M1225.5124.7198.32

22.32 €

1 4 Days 25M1629.51452413.94

26.86 €

1 4 Days 32M2036188.53021

Tech Support