Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0393.206
Part Number
|
---|
K0393.206 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Form | Size | D1=Plate diameter (mm) | D2 (mm) | D4 (mm) | H1 (mm) | H2 (mm) | L5 (mm) | Suitable for grub screws | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.45 € | 1 | 4 Days | Polyamide | A | 1 | 15 | 4.4 | 8.6 | 7.6 | 2.5 | 3.8 | M6 |
Loading...
This page is Thrust pads (K0393), part number K0393.206.
You can find the detail information about specifications and dimensions on part number K0393.206.
Configure
Basic Attributes
Type
Main material
Form
Size
D1=Plate diameter(mm)
D2(mm)
D4(mm)
H1(mm)
H2(mm)
L5(mm)
Suitable for grub screws
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0393.08 |
K0393.10 |
K0393.12 |
K0393.208 |
K0393.210 |
K0393.212 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Form | Size | D1=Plate diameter (mm) | D2 (mm) | D4 (mm) | H1 (mm) | H2 (mm) | L5 (mm) | Suitable for grub screws |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.28 € | 1 | 4 Days | Steel | A | 2 | 18 | 5.9 | 12 | 9 | 3.5 | 4.4 | M8 | ||
1.32 € | 1 | 4 Days | Steel | A | 3 | 21 | 7.9 | 15 | 11 | 4 | 5 | M10 | ||
1.78 € | 1 | 4 Days | Steel | A | 4 | 25 | 7.9 | 18 | 13 | 5 | 6.9 | M12 | ||
0.54 € | 1 | 4 Days | Polyamide | B | 2 | 18 | 5.9 | 12 | 9 | 3.5 | 4.4 | M8 | ||
0.60 € | 1 | 4 Days | Polyamide | C | 3 | 21 | 7.9 | 15 | 11 | 4 | 5 | M10 | ||
0.78 € | 1 | 4 Days | Polyamide | C | 4 | 25 | 7.9 | 18 | 13 | 5 | 6.9 | M12 |