• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Thrust pads (K0393) (K0393.06)

Thrust pads (K0393) K0393.06

Product Details:

Manufacturer part number: K0393.06

Brand: KIPP

Price: 1.09

Delivery time: 4 Days


Technical Data:

Main material: Steel

Form: A

Size: 1

D1=Plate diameter: 15 mm

D2: 4.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0393.06

Part Number
K0393.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Form Size D1=Plate diameter
(mm)
D2
(mm)
D4
(mm)
H1
(mm)
H2
(mm)
L5
(mm)
Suitable for grub screws

1.09 €

1 4 Days SteelA1154.48.67.62.53.8M6

Loading...

  1. 1

This page is Thrust pads (K0393), part number K0393.06.
You can find the detail information about specifications and dimensions on part number K0393.06.

Variation of this product

Part Number
K0393.08
K0393.10
K0393.12
K0393.206
K0393.208
K0393.210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Form Size D1=Plate diameter
(mm)
D2
(mm)
D4
(mm)
H1
(mm)
H2
(mm)
L5
(mm)
Suitable for grub screws

1.28 €

1 4 Days SteelA2185.91293.54.4M8

1.32 €

1 4 Days SteelA3217.9151145M10

1.78 €

1 4 Days SteelA4257.9181356.9M12

0.45 €

1 4 Days PolyamideA1154.48.67.62.53.8M6

0.54 €

1 4 Days PolyamideB2185.91293.54.4M8

0.60 €

1 4 Days PolyamideC3217.9151145M10

Tech Support