Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0394.12086
Main material | Thermoplastic | Component material | Steel |
---|
This page is Thrust spindles (K0394), part number K0394.12086.
You can find the detail information about specifications and dimensions on part number K0394.12086.
Configure
Basic Attributes
Type
D=thread(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
L=Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0394.06053 |
K0394.08064 |
K0394.10070 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L=Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.39 € | 1 | 4 Days | M6 | 15 | 32 | 14 | 20 | 10 | 2.5 | 7.6 | 53.8 | ||
4.60 € | 1 | 4 Days | M8 | 18 | 40 | 18 | 25 | 13 | 3.5 | 9 | 64.6 | ||
5.61 € | 1 | 4 Days | M10 | 21 | 50 | 22 | 32 | 17 | 4 | 11 | 70.1 |