Tube inserts round with tapped bush (K0431) (K0431.103010)

Tube inserts round with tapped bush (K0431) K0431.103010

Product Details:

Manufacturer part number: K0431.103010

Brand: KIPP

Price: 3.91

Delivery time: 4 Days


Technical Data:

A=Thread: M10

B=Diameter: 30 mm

C: 28.4 mm

L: 33 mm

S: 27 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0431.103010

Part Number
K0431.103010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Thread B=Diameter
(mm)
C
(mm)
L
(mm)
S
(mm)
For tubes
(mm)
Load rating max.
(kN)

3.91 €

1 4 Days M103028.43327Ø 30 x 15

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Brass

This page is Tube inserts round with tapped bush (K0431), part number K0431.103010.
You can find the detail information about specifications and dimensions on part number K0431.103010.

Variation of this product

Part Number
K0431.103815
K0431.104215
K0431.123010
K0431.123815
K0431.124215
K0431.124815
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Thread B=Diameter
(mm)
C
(mm)
L
(mm)
S
(mm)
For tubes
(mm)
Load rating max.
(kN)

4.51 €

1 4 Days M103835.54335Ø 38 x 1.55

5.04 €

1 4 Days M104239.94335Ø 42.4 x 1.56

3.91 €

1 4 Days M123028.43327Ø 30 x 15

4.51 €

1 4 Days M123835.54335Ø 38 x 1.55

5.04 €

1 4 Days M124239.94335Ø 42.4 x 1.56

5.82 €

1 4 Days M124845.85544Ø 48.3 x 1.56

Tech Support